Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 40/1 B WR 143TC
Part #:0270-09205
Catalog #:SSW324 40/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW320 | Output RPM: | 43.75 |
| Model Code: | SSW324 | Style: | B |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Product Type: | Right Angle | Input HP: | 2.926 |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 140TC |
| Service Factor: | 1.0 | Reduction: | SINGLE |
| Ratio Range: | 40:1 | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961823205 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

