Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 50/1 B WR 143TC
Part #:0270-09206
Catalog #:SSW324 50/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Model Code: | SSW324 | Input HP: | 2.462 |
| Output RPM: | 35 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW320 | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | B | Output Shaft Direction: | Left |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961823212 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

