Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 5/1 C WR 143TC
Part #:0270-09210
Catalog #:SSW324 5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW320 | Model Code: | SSW324 |
| Gear Type: | Worm - Right Angle | Ratio: | 5:1 |
| Input Diameter (in): | 0.875 in | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.500 in | Service Factor: | 1.0 |
| Style: | C | Output RPM: | 350 |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Input HP: | 11.922 | Output Shaft Direction: | Right |
| Mounting Style: | C | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Reduction: | Single | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

