Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 15/1 C WR 143TC
Part #:0270-09213
Catalog #:SSW324 15/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 116.7 |
| Series Code: | SSW320 | Input HP: | 6.127 |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Model Code: | SSW324 | Product Type: | Right Angle |
| Style: | C | Overhung Load: | 1,100 |
| Mounting Style: | C | Ratio Range: | 15:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

