Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 50/1 C WR 143TC
Part #:0270-09218
Catalog #:SSW324 50/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Series Code: | SSW320 |
| Gear Type: | Worm - Right Angle | Model Code: | SSW324 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 2.462 |
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Style: | C | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Reduction: | SINGLE |
| Overhung Load: | 1,100 | Mounting Style: | C |
| Output Shaft Direction: | Right | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961823120 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

