Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 100/1 C WR 143TC
Part #:0270-09221
Catalog #:SSW324 100/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.691 | Frame Size: | 140TC |
| Model Code: | SSW324 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | C | Series Code: | SSW320 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Mounting Style: | C |
| Output Shaft Direction: | Right | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Reduction: | Single |
| Overhung Load: | 1,100 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

