Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 50/1 A WR 182TC
Part #:0270-09230
Catalog #:SSW324 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | SSW324 |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Ratio: | 50:1 |
| Input Diameter (in): | 1.125 in | Input HP: | 2.462 |
| Style: | A | Series Code: | SSW320 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Reduction: | Single | Overhung Load: | 1,100 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

