Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 100/1 A WR 182TC
Part #:0270-09233
Catalog #:SSW324 100/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Service Factor: | 1.0 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Diameter (in): | 1.125 in | Ratio: | 100:1 |
| Input HP: | 0.691 | Model Code: | SSW324 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 180TC | Style: | A |
| Series Code: | SSW320 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load: | 1,100 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Mounting Style: | A | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

