Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 50/1 B WR 182TC
Part #:0270-09242
Catalog #:SSW324 50/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Frame Size: | 180TC |
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 2.462 |
| Series Code: | SSW320 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Model Code: | SSW324 |
| Ratio: | 50:1 | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 1.125 in | Style: | B |
| Output RPM: | 35 | Reduction: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Overhung Load: | 1,100 | Output Shaft Direction: | Left |
| Mounting Style: | B | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

