Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 60/1 B WR 182TC
Part #:0270-09243
Catalog #:SSW324 60/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Series Code: | SSW320 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Style: | B | Output RPM: | 29.2 |
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 2.114 |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Service Factor: | 1.0 | Ratio: | 60:1 |
| Model Code: | SSW324 | Mounting Style: | B |
| Ratio Range: | 60:1 | Reduction: | Single |
| Input Style: | C-Face Quill | Overhung Load: | 1,100 |
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

