Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 30/1 C WR 182TC
Part #:0270-09252
Catalog #:SSW324 30/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Input HP: | 3.619 |
| Output Diameter (in): | 1.500 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Style: | C |
| Series Code: | SSW320 | Service Factor: | 1.0 |
| Model Code: | SSW324 | Frame Size: | 180TC |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | Right |
| Overhung Load: | 1,100 | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 30:1 |
| Mounting Style: | C | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 3226 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961823403 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

