Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 50/1 C WR 182TC
Part #:0270-09254
Catalog #:SSW324 50/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Ratio: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 1.500 in |
| Input HP: | 2.462 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 1.125 in | Series Code: | SSW320 |
| Frame Size: | 180TC | Style: | C |
| Model Code: | SSW324 | Overhung Load: | 1,100 |
| Output Shaft Direction: | Right | Reduction: | Single |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

