Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 60/1 A WR 56C 1.688
Part #:0270-09363
Catalog #:SSW325 60/1 A WR 56C 1.688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Series Code: | SSW320 |
| Service Factor: | 1.0 | Style: | A |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm - Right Angle |
| Input HP: | 2.114 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Model Code: | SSW325 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Reduction: | Single |
| Output Shaft Direction: | L or R | Mounting Style: | A |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3274 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

