Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 10/1 A WR 56C 1.938
Part #:0270-09392
Catalog #:SSW325 10/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Series Code: | SSW320 |
| Service Factor: | 1.0 | Model Code: | SSW325 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Style: | A |
| Ratio: | 10:1 | Frame Size: | 56C |
| Input HP: | 8.092 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Reduction: | Single | Mounting Style: | A |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

