Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 25/1 A WR 56C 2.000
Part #:0270-09407
Catalog #:SSW325 25/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Model Code: | SSW325 |
| Frame Size: | 56C | Gear Type: | Worm - Right Angle |
| Style: | A | Series Code: | SSW320 |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1.0 |
| Ratio: | 25:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 4.373 | Mounting Style: | A |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Reduction: | Single | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

