Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 25/1 A WR 143TC 1.188
Part #:0270-09431
Catalog #:SSW325 25/1 A WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW325 |
| Output Diameter (in): | 1.188 in | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Output RPM: | 70 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Series Code: | SSW320 |
| Input HP: | 4.373 | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Mounting Style: | A | Reduction: | Single |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3360 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

