Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 30/1 A WR 143TC 1.250
Part #:0270-09444
Catalog #:SSW325 30/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Input HP: | 3.619 | Product Line: | Stainless Steel Worm Gear Drive |
| Service Factor: | 1.0 | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Model Code: | SSW325 |
| Series Code: | SSW320 | Style: | A |
| Frame Size: | 140TC | Output RPM: | 58.3 |
| Gear Type: | Worm - Right Angle | Ratio Range: | 30:1 |
| Reduction: | Single | Mounting Style: | A |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

