Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 15/1 A WR 143TC 1.438
Part #:0270-09453
Catalog #:SSW325 15/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW325 |
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 116.7 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Series Code: | SSW320 |
| Input HP: | 6.127 | Service Factor: | 1.0 |
| Output Diameter (in): | 1.438 in | Ratio: | 15:1 |
| Style: | A | Reduction: | Single |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Mounting Style: | A | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2980 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961824073 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

