Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 60/1 A WR 143TC 1.938
Part #:0270-09531
Catalog #:SSW325 60/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW320 | Gear Type: | Worm - Right Angle |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input HP: | 2.114 | Style: | A |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 140TC |
| Model Code: | SSW325 | Input Style: | C-Face Quill |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Ratio Range: | 60:1 | Reduction: | Single |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3274 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798877457 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

