Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 60/1 A WR 143TC 2.000
Part #:0270-09543
Catalog #:SSW325 60/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Frame Size: | 140TC |
| Input HP: | 2.114 | Series Code: | SSW320 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Service Factor: | 1.0 | Output Diameter (in): | 2.000 in |
| Style: | A | Product Type: | Right Angle |
| Model Code: | SSW325 | Reduction: | Single |
| Output Shaft Direction: | L or R | Mounting Style: | A |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3274 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

