Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 100/1 A WR 182TC 1.188
Part #:0270-09569
Catalog #:SSW325 100/1 A WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Input HP: | 0.691 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 1.125 in |
| Series Code: | SSW320 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Frame Size: | 180TC |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW325 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Reduction: | Single | Mounting Style: | A |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

