Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 30/1 A WR 182TC 1.938
Part #:0270-09660
Catalog #:SSW325 30/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Ratio: | 30:1 |
| Model Code: | SSW325 | Style: | A |
| Service Factor: | 1.0 | Input HP: | 3.619 |
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Series Code: | SSW320 |
| Output RPM: | 58.3 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.938 in | Reduction: | Single |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

