Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 20/1 B WR 56C 1.500
Part #:0270-09862
Catalog #:SSW325 20/1 B WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Style: | B | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 56C | Product Type: | Right Angle |
| Input HP: | 5.18 | Output Diameter (in): | 1.500 in |
| Model Code: | SSW325 | Series Code: | SSW320 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 20:1 | Mounting Style: | B |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

