Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 60/1 B WR 56C 1.625
Part #:0270-09879
Catalog #:SSW325 60/1 B WR 56C 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Series Code: | SSW320 |
| Ratio: | 60:1 | Frame Size: | 56C |
| Gear Type: | Worm - Right Angle | Model Code: | SSW325 |
| Product Line: | Stainless Steel Worm Gear Drive | Service Factor: | 1.0 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.625 in |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input HP: | 2.114 | Ratio Range: | 60:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Mounting Style: | B |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

