Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 20/1 B WR 56C 2.188
Part #:0270-09946
Catalog #:SSW325 20/1 B WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Model Code: | SSW325 |
| Series Code: | SSW320 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input HP: | 5.18 |
| Service Factor: | 1.0 | Output Diameter (in): | 2.188 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Mounting Style: | B |
| Ratio Range: | 20:1 | Reduction: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 3267 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

