Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 15/1 B WR 143TC 1.500
Part #:0270-09993
Catalog #:SSW325 15/1 B WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | SSW325 |
| Output Diameter (in): | 1.500 in | Series Code: | SSW320 |
| Gear Type: | Worm - Right Angle | Input HP: | 6.127 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Style: | B |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Product Line: | Stainless Steel Worm Gear Drive | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 15:1 |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

