Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 100/1 B WR 143TC 1.625
Part #:0270-10013
Catalog #:SSW325 100/1 B WR 143TC 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 17.5 | Style: | B |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Series Code: | SSW320 | Frame Size: | 140TC |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Input HP: | 0.691 | Model Code: | SSW325 |
| Service Factor: | 1.0 | Reduction: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | L or R |
| Mounting Style: | B | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

