Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 25/1 B WR 143TC 1.688
Part #:0270-10019
Catalog #:SSW325 25/1 B WR 143TC 1.688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Frame Size: | 140TC |
| Model Code: | SSW325 | Input HP: | 4.373 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Output Diameter (in): | 1.688 in | Series Code: | SSW320 |
| Service Factor: | 1.0 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

