Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 50/1 B WR 143TC 1.750
Part #:0270-10034
Catalog #:SSW325 50/1 B WR 143TC 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | SSW325 |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 35 |
| Gear Type: | Worm - Right Angle | Ratio: | 50:1 |
| Input HP: | 2.462 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Style: | B | Output Diameter (in): | 1.750 in |
| Series Code: | SSW320 | Ratio Range: | 50:1 |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | B |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

