Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 40/1 B WR 143TC 2.188
Part #:0270-10081
Catalog #:SSW325 40/1 B WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.75 | Frame Size: | 140TC |
| Style: | B | Gear Type: | Worm - Right Angle |
| Model Code: | SSW325 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Input HP: | 2.926 |
| Series Code: | SSW320 | Service Factor: | 1.0 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Reduction: | SINGLE | Input Style: | C-Face Quill |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

