Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 100/1 B WR 182TC 1.188
Part #:0270-10097
Catalog #:SSW325 100/1 B WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series Code: | SSW320 | Model Code: | SSW325 |
| Service Factor: | 1.0 | Ratio: | 100:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | B |
| Output RPM: | 17.5 | Input HP: | 0.691 |
| Frame Size: | 180TC | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Output Shaft Direction: | L or R |
| Reduction: | Single | Input Style: | C-Face Quill |
| Mounting Style: | B | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

