Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 40/1 B WR 182TC 1.250
Part #:0270-10105
Catalog #:SSW325 40/1 B WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Service Factor: | 1.0 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Model Code: | SSW325 | Ratio: | 40:1 |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input HP: | 2.926 |
| Output RPM: | 43.75 | Series Code: | SSW320 |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio Range: | 40:1 |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

