Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 7.5/1 B WR 182TC 2.188
Part #:0270-10207
Catalog #:SSW325 7.5/1 B WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW320 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Input HP: | 8.863 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | B | Frame Size: | 180TC |
| Model Code: | SSW325 | Mounting Style: | B |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | L or R |
| Reduction: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

