Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 175VH-BK
Part #:XD9003
Catalog #:175VH-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 0.25 | D: | 3.52 |
| F: | 1.38 | B: | 4.19 |
| L: | 0.81 in | M: | 0.438 |
| K: | 4 in | C: | 5 in |
| H: | 0.34 in | J: | 0.5 in |
| G: | 1.63 | A: | 0.41 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 175 |
| Center Distance (in): | 1.75 | Overall Length (in): | 5 |
| Mounting Type: | Vertical | Bolt Center-to-Center Width (in): | 7.37 |
| Bolt Center-to-Center Length (in): | 4 | Overall Height (in): | 3.52 |
| Overall Width (in): | 8.25 | : | Vertical High Base |
| Accessory Type: | Vertical High Base Kit |
General Specifications
| UPC: | 662288344117 | Weight: | 6.88 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 2.50 IN |

