Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 175H-TAK
Part #:XD9005
Catalog #:175H-TAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 0.343 | C: | 0.75 in |
| F: | 1.82 | K: | 0.75 in |
| L: | 0.53 in | H: | 2.59 in |
| J: | 5.19 in | D: | 0.38 |
| B: | 4.19 | G: | 3.25 |
| A: | 0.5 | E: | 0.68 |
Technical Specifications
| Material: | Steel | Center Distance (in): | 1.75 |
| Accessory Type: | Torque Arm Kit |
General Specifications
| UPC: | 662288344131 | Weight: | 0.62 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.80 IN |

