Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 206S-BK
Part #:XE9000
Catalog #:206S-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 0.66 | H: | 5 in |
| G: | 1.34 | K: | 0.72 in |
| D: | 0.66 | C: | 7.69 in |
| F: | 6 | L: | 0.406 in |
| M: | 0.468 | J: | 2.88 in |
| B: | 6.38 | A: | 0.66 |
| E: | 4.69 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 206 |
| Center Distance (in): | 2.06 | Base Bottom to Output Center (in): | 3 |
| Overall Length (in): | 7.69 | Mounting Type: | Bottom or Top |
| Bolt Center-to-Center Width (in): | 4.69 | Bolt Center-to-Center Length (in): | 6.38 |
| Overall Height (in): | 0.72 | Overall Width (in): | 7.69 |
| : | Horizontal Base - Standard | Accessory Type: | Standard Base Kit |
General Specifications
| UPC: | 662288346975 | Weight: | 3.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN |

