Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 262S-BK
Part #:XG9000
Catalog #:262S-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 0.531 | C: | 9.25 in |
| L: | 0.406 in | N: | 0.69 |
| G: | 1.44 | K: | 0.75 in |
| F: | 6.5 | D: | 0.63 |
| H: | 6.38 in | B: | 8 |
| J: | 3.38 in | A: | 0.63 |
| E: | 5.25 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 262 |
| Center Distance (in): | 2.62 | Base Bottom to Output Center (in): | 3.69 |
| Overall Length (in): | 9.25 | Overall Height (in): | 0.75 |
| Overall Width (in): | 9.25 | Mounting Type: | Bottom or Top |
| Bolt Center-to-Center Width (in): | 5.25 | Bolt Center-to-Center Length (in): | 8 |
| : | Horizontal Base - Standard | Accessory Type: | Standard Base Kit |
General Specifications
| UPC: | 662288354406 | Weight: | 5.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

