Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 300VH-BK
Part #:XH9003
Catalog #:300VH-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 1.13 in | G: | 1.94 |
| F: | 1.94 | D: | 8 |
| N: | 0.38 | J: | 1 in |
| K: | 6 in | H: | 0.47 in |
| M: | 0.562 | C: | 8 in |
| B: | 7 | A: | 0.5 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 300 |
| Center Distance (in): | 3 | Overall Length (in): | 8 |
| Mounting Type: | Vertical | Bolt Center-to-Center Length (in): | 6 |
| Overall Width (in): | 12.5 | Bolt Center-to-Center Width (in): | 11.13 |
| Overall Height (in): | 8 | : | Vertical High Base |
| Accessory Type: | Vertical High Base Kit |
General Specifications
| UPC: | 662288358985 | Weight: | 20.22 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN |

