Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 450-600ATAK
Part #:XK9010
Catalog #:450-600ATAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 4.25 | F: | 0.44 |
| B: | 3 | C: | 0.18 in |
Technical Specifications
| Material: | Cast Iron | Accessory Type: | Adjustable Torque Arm Kit |
General Specifications
| UPC: | 662288713425 | Weight: | 6.24 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

