Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 600S-BK
Part #:XM9000
Catalog #:600S-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.75 in | K: | 0.906 in |
| AB: | 19 | D: | 6.38 |
| G: | 1.25 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 600 |
| Center Distance (in): | 6 | Base Bottom to Output Center (in): | 7.75 |
| Overall Length (in): | 19 | Mounting Type: | Bottom or Top |
| Overall Width (in): | 12.75 | Bolt Center-to-Center Length (in): | 16.5 |
| Bolt Center-to-Center Width (in): | 9.5 | Overall Height (in): | 1.25 |
| : | Horizontal Base - Standard | Accessory Type: | Standard Base Kit |
General Specifications
| UPC: | 662288371458 | Weight: | 22.94 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

