Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 600H-TAK
Part #:XM9005
Catalog #:600H-TAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.63 | C: | 1.75 in |
| B: | 6.38 | F: | 0.69 |
| A: | 12.75 | E: | 0.81 |
Technical Specifications
| Material: | Steel | Center Distance (in): | 6 |
| Accessory Type: | Torque Arm Kit |
General Specifications
| UPC: | 662288371502 | Weight: | 8.79 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.10 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

