How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.75 | M: | 3 |
| J: | 5.84 in | Q: | 7.47 in |
| C: | 9.69 in | P: | 3 in |
| I: | 4.47 in | T: | 1.25 |
| AD: | 5.38 | U: | 1 in |
| D: | 1.94 | Center Distance (in): | 3.67 in |
| L: | 7.47 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.625 in |
| Series Code: | W50B | Assembly: | W50B-DI |
| Ratio Range: | 16:1 | Series: | Hub City-Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.2 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | DI | Center Distance (in): | 3.67 |
| Product Line: | Worm Gear Drive | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 16:1 |
| Input Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1690 in/lbs |
General Specifications
| UPC: | 662798006079 | Weight: | 55.00 LB |

