How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Q: | 7.47 in | J: | 5.84 in |
| D: | 1.94 | AD: | 5.38 |
| P: | 3 in | C: | 9.69 in |
| T: | 1.25 | AG: | 5.75 |
| Center Distance (in): | 3.67 in | M: | 3 |
| U: | 1 in | I: | 4.47 in |
| L: | 7.47 in |
Technical Specifications
| Ratio: | 32:1 | Input Diameter (in): | 1 in |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Series Code: | W50B | Input RPM: | 1,750 |
| Product Line: | Worm Gear Drive | Output Key: | 1/4 X 3.00 |
| Series: | Hub City-Worm Gear Reducer | Input HP @ 1750 RPM: | 1.7 |
| Service Factor: | 1 | Center Distance (in): | 3.67 |
| Input Keyway: | 1/4 X 2.625 in | Assembly: | W50B-DI |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio Range: | 32:1 | Output Shaft Assembly Code: | DI |
| Output Torque Rating (in-lb): | 1640 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798006093 | Weight: | 55.00 LB |

