Hub City 0220-20628 - W516 12.5/1 D WR CAST IRON
Part #:0220-20628
Catalog #:W516 12.5/1 D WR CAST IRON
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.28 in | A: | 3.36 |
| M: | 4.22 | I: | 3.91 in |
| Center Distance (in): | 5.167 in | O: | 3 in |
| H-Tap size: | 1/2 NPT in | J: | 3.94 in |
| D: | 2.06 | U: | 1 in |
| L: | 8.13 in | O*: | 3 in |
| K: | 1.97 in | B: | 7.25 |
| T: | 1.25 | N: | 5.91 |
Technical Specifications
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Ratio: | 12.5:1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | W516CI | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.5 in | Center Distance (in): | 5.16 |
| Assembly: | W516-D | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Product Line: | Worm Gear Drive |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Assembly Code: | D |
| Ratio Range: | 12.5:1 | Service Factor: | 1 |
| Input Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798010649 | Weight: | 70.00 LB |

