Hub City 0220-20631 - W516 12.5/1 C WR BRONZE
Part #:0220-20631
Catalog #:W516 12.5/1 C WR BRONZE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1 in | L: | 8.13 in |
| A: | 3.36 | Center Distance (in): | 5.167 in |
| M: | 4.22 | K: | 1.97 in |
| O: | 3 in | O*: | 3 in |
| C: | 12.28 in | N: | 5.91 |
| B: | 7.25 | D: | 2.06 |
| J: | 3.94 in | H-Tap size: | 1/2 NPT in |
| I: | 3.91 in | T: | 1.25 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Assembly: | W516-C | Product Line: | Worm Gear Drive |
| Output Shaft Assembly Code: | C | Center Distance (in): | 5.16 |
| Input HP @ 1750 RPM: | 12.7 | Ratio Range: | 12.5:1 |
| Ratio: | 12.5:1 | Series Code: | W516B |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Input Keyway: | 1/4 X 3.5 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5267 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798010670 | Weight: | 70.00 LB |

