Hub City 0220-74901 - W300 25/1 DI WR 1.000
Part #:0220-74901
Catalog #:W300 25/1 DI WR 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | U: | 0.625 in |
| AE2: | 0.125 | D: | 1.31 |
| B: | 5.12 | C: | 6.59 in |
| AG: | 4.38 | I: | 2.56 in |
| L: | 4.44 in | AD: | 4.13 |
| Center Distance (in): | 2.626 in | J: | 2.63 in |
| AE1: | 0.125 | T: | 1 |
| Q: | 4.44 in | M: | 1.88 |
Technical Specifications
| Center Distance (in): | 2.63 | Assembly: | W300-DI |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Series: | Hub City-Worm Gear Reducer | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Input Style: | Solid Shaft | Product Line: | Worm Gear Drive |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 25:1 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Series Code: | W300 |
| Output Shaft Assembly Code: | DI | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 865 in/lbs |
General Specifications
| Weight: | 18.00 LB |

