Hub City 0220-74906 - W300 10/1 DI WR 1.125
Part #:0220-74906
Catalog #:W300 10/1 DI WR 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | C: | 6.59 in |
| L: | 4.44 in | U: | 0.625 in |
| J: | 2.63 in | AE1: | 0.125 |
| D: | 1.31 | AG: | 4.38 |
| T: | 1.125 | P: | 1.88 in |
| AD: | 4.13 | B: | 5.12 |
| AE2: | 0.125 | Q: | 4.44 in |
| Center Distance (in): | 2.626 in | M: | 1.88 |
Technical Specifications
| Ratio Range: | 10:1 | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | Worm Gear Drive |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series Code: | W300 | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Assembly Code: | DI | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | W300-DI |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.45 |
| Input RPM: | 1,750 | Output Key: | 1/4 x 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 800 in/lbs |
General Specifications
| Weight: | 18.00 LB |

