How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.59 in | J: | 2.63 in |
| T: | 1.125 | B: | 5.12 |
| AG: | 4.38 | Q: | 4.44 in |
| M: | 1.88 | U: | 0.625 in |
| L: | 4.44 in | Center Distance (in): | 2.626 in |
| AD: | 4.13 | AE2: | 0.125 |
| I: | 2.56 in | AE1: | 0.125 |
| D: | 1.31 | P: | 1.88 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | DI |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 1.56 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Assembly: | W300-DI | Reducer: | Worm - Right Angle |
| Series: | Hub City-Worm Gear Reducer | Series Code: | W300 |
| Gear Type: | Worm | Product Line: | Worm Gear Drive |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 710 in/lbs |
General Specifications
| Weight: | 18.00 LB |

