Hub City 0220-74912 - W300 50/1 DI WR 1.125
Part #:0220-74912
Catalog #:W300 50/1 DI WR 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.88 | L: | 4.44 in |
| I: | 2.56 in | D: | 1.31 |
| U: | 0.625 in | AG: | 4.38 |
| T: | 1.125 | P: | 1.88 in |
| B: | 5.12 | Center Distance (in): | 2.626 in |
| AE2: | 0.125 | Q: | 4.44 in |
| AE1: | 0.125 | J: | 2.63 in |
| AD: | 4.13 | C: | 6.59 in |
Technical Specifications
| Output Shaft Assembly Code: | DI | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Series Code: | W300 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Assembly: | W300-DI |
| Series: | Hub City-Worm Gear Reducer | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | Worm Gear Drive | Input HP @ 1750 RPM: | 0.53 |
| Output Torque Rating (in-lb): | 760 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB |

