Hub City 0220-74914 - W300 10/1 DI WR 1.250
Part #:0220-74914
Catalog #:W300 10/1 DI WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.31 | M: | 1.88 |
| U: | 0.625 in | AD: | 4.13 |
| P: | 1.88 in | B: | 5.12 |
| Center Distance (in): | 2.626 in | L: | 4.44 in |
| J: | 2.63 in | AE1: | 0.125 |
| Q: | 4.44 in | T: | 1.25 |
| I: | 2.56 in | AG: | 4.38 |
| AE2: | 0.125 | C: | 6.59 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.45 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | W300-DI |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | DI |
| Output Key: | 1/4 X 3.00 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Series: | Hub City-Worm Gear Reducer |
| Product Line: | Worm Gear Drive | No. of Gear Reductions: | Single |
| Series Code: | W300 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 800 in/lbs |
General Specifications
| UPC: | 662798082974 | Weight: | 18.00 LB |

